IESNA:LM-63-2002
[TEST]P1386392
[TESTLAB]INNOVATION CENTER(G1)
[ISSUEDATE]02/18/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G1-2506-460-14)
[MANUFAC] COOPER LIGHTING SOLUTIONS - STREETWORKS
[LUMCAT]VAL-T-SB1B-740-U-T2R
[LUMINAIRE] VALET TUNNEL HIGH DENSITY LED ARRAYS 1SQUARE 40W 70CRI 4000K FIXTURE w/ TYPE II ROADWAY DISTRIBUTION OPTIC
[LAMP] (26) 4000K CCT, 70 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 0.33A 40.0W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]70
[_SEARCH_COLORTEMP]4000K
[_THDi]5.3%
[_PF]0.98
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] Arm, Ceiling, Pendant, Recessed, Wall
[_LIFETIME_TM21_2011] 102000
[_LIFETIME PERCENTAGE] L70(17000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]5450.3
TILT=NONE
26 -1 1 38 22 1 1 0.5000 0.5000 0.0000
1.000 1 40.0
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 65 67.5 68 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 45 55 65 75 77 85 90 95 105 115 125 135 145 155 165 175 180 
733.3 914.7 1054.5 1167.9 1247.3 1309.0 1314.1 1288.9 1281.3 1326.7 1450.1 1655.5 1911.3 2129.2 2269.1 2408.9 
2513.5 2561.4 2562.6 2493.3 2342.1 1881.0 1500.5 1218.3 900.8 662.7 428.4 288.5 274.7 218.0 166.3 141.1 110.9 79.4 
27.7 5.0 1.3 0.0 
733.3 909.6 1048.2 1160.4 1247.3 1305.2 1315.3 1295.2 1288.9 1329.2 1447.6 1665.6 1910.0 2124.2 2270.3 2401.4 
2505.9 2562.6 2556.3 2493.3 2354.7 1933.9 1513.1 1248.6 918.5 664.0 433.4 297.3 275.9 220.5 170.1 142.4 114.7 81.9 
31.5 6.3 1.3 0.0 
733.3 905.9 1043.2 1155.3 1246.0 1310.3 1334.2 1321.6 1315.3 1348.1 1446.4 1636.6 1858.3 2068.7 2217.4 2334.6 
2437.9 2500.9 2513.5 2475.7 2362.3 2124.2 1673.1 1345.6 1011.7 723.2 492.6 332.6 303.6 238.1 181.4 151.2 127.2 
92.0 63.0 17.6 2.5 0.0 
733.3 893.3 1025.6 1138.9 1236.0 1316.6 1359.4 1363.2 1367.0 1390.9 1456.4 1581.2 1768.9 1965.4 2128.0 2228.7 
2316.9 2391.3 2426.5 2424.0 2372.4 2246.4 1988.1 1646.7 1261.2 880.7 628.7 400.6 369.1 273.4 195.3 156.2 129.8 
86.9 60.5 25.2 2.5 0.0 
733.3 885.7 1018.0 1123.8 1227.1 1317.8 1390.9 1423.7 1438.8 1460.2 1508.1 1586.2 1700.9 1858.3 2008.3 2129.2 
2226.2 2298.0 2356.0 2386.2 2371.1 2324.5 2219.9 1991.9 1668.1 1316.6 889.5 595.9 530.4 360.3 234.3 153.7 117.2 
92.0 60.5 22.7 2.5 0.0 
733.3 865.5 982.7 1096.1 1200.7 1302.7 1396.0 1460.2 1499.3 1529.5 1568.6 1632.8 1717.2 1823.1 1950.3 2081.3 
2187.2 2279.1 2340.9 2387.5 2420.3 2416.5 2385.0 2314.4 2149.4 1878.5 1539.6 1098.6 972.6 595.9 365.4 221.7 
153.7 105.8 47.9 17.6 3.8 0.0 
733.3 849.2 951.2 1055.8 1154.1 1259.9 1360.7 1452.7 1521.9 1579.9 1630.3 1680.7 1743.7 1833.1 1925.1 2052.4 
2175.8 2301.8 2402.6 2487.0 2555.1 2629.4 2655.8 2673.5 2683.6 2605.5 2425.3 1892.4 1819.3 1469.0 859.2 482.5 
253.2 119.7 54.2 22.7 6.3 0.0 
733.3 821.4 902.1 996.6 1084.8 1181.8 1278.8 1379.6 1469.0 1554.7 1635.3 1707.2 1775.2 1839.4 1910.0 1988.1 2078.8 
2183.4 2301.8 2421.5 2546.2 2674.7 2819.6 2897.7 2969.6 3027.5 2800.7 2592.9 2566.4 2344.7 1910.0 1494.2 
852.9 306.2 133.5 41.6 8.8 0.0 
733.3 786.2 851.7 923.5 997.8 1077.2 1154.1 1237.2 1320.4 1408.6 1500.5 1590.0 1679.4 1782.7 1886.1 1981.8 2088.9 
2202.3 2325.8 2464.3 2613.0 2800.7 3041.4 3193.8 3371.5 3488.6 3374.0 3479.8 3484.9 3391.6 3145.9 2676.0 
1571.1 653.9 170.1 34.0 10.1 0.0 
733.3 783.7 842.9 907.1 978.9 1058.3 1128.9 1210.8 1283.8 1368.2 1460.2 1545.9 1639.1 1737.4 1842.0 1942.8 2054.9 
2170.8 2296.8 2442.9 2606.7 2812.1 3059.0 3222.8 3413.0 3536.5 3444.5 3573.1 3581.9 3477.3 3268.2 2788.1 
1534.5 570.7 148.7 29.0 10.1 0.0 
733.3 755.9 787.4 834.0 883.2 934.8 995.3 1050.7 1111.2 1180.5 1246.0 1311.5 1384.6 1459.0 1547.1 1625.3 1712.2 1806.7 
1916.3 2043.5 2185.9 2391.3 2579.0 2734.0 2935.5 2999.8 2960.7 3055.2 3043.9 2878.9 2606.7 2140.6 1030.6 241.9 
60.5 17.6 10.1 0.0 
733.3 740.8 757.2 782.4 816.4 856.7 895.8 939.9 987.8 1036.9 1087.3 1138.9 1189.3 1247.3 1305.2 1361.9 1419.9 1486.7 
1566.0 1658.0 1776.4 1933.9 2053.6 2182.1 2320.7 2344.7 2300.6 2301.8 2261.5 2072.5 1810.5 1416.1 642.5 180.2 
55.4 18.9 10.1 0.0 
733.3 721.9 716.9 725.7 740.8 759.7 783.7 811.4 839.1 868.1 897.0 922.2 946.2 970.1 991.5 1006.7 1019.3 1031.9 1040.7 
1060.8 1096.1 1125.1 1126.3 1118.8 1104.9 1038.1 967.6 852.9 825.2 669.0 493.9 360.3 183.9 94.5 39.1 17.6 10.1 0.0 
733.3 685.4 650.1 626.2 616.1 611.0 616.1 621.1 629.9 637.5 640.0 636.2 626.2 613.6 593.4 567.0 532.9 496.4 463.6 
434.7 404.4 379.2 355.3 333.9 311.2 283.5 252.0 226.8 218.0 186.5 149.9 113.4 76.9 51.7 31.5 15.1 7.6 0.0 
733.3 652.6 590.9 551.8 538.0 544.3 556.9 567.0 575.8 577.0 572.0 559.4 541.8 519.1 497.7 471.2 444.7 419.5 395.6 
369.1 335.1 307.4 286.0 273.4 264.6 262.1 249.5 234.3 231.8 214.2 180.2 142.4 94.5 54.2 34.0 16.4 6.3 0.0 
733.3 626.2 545.5 512.8 516.6 531.7 546.8 556.9 559.4 554.4 539.2 519.1 497.7 476.2 453.6 434.7 413.2 386.8 359.1 
332.6 313.7 301.1 292.3 283.5 275.9 267.1 253.2 228.0 223.0 207.9 185.2 137.3 109.6 66.8 31.5 13.9 5.0 0.0 
733.3 601.0 515.3 496.4 511.5 529.2 545.5 551.8 548.1 534.2 515.3 492.6 471.2 452.3 433.4 410.7 394.3 378.0 355.3 
338.9 327.6 315.0 289.8 272.1 259.5 246.9 231.8 214.2 209.1 191.5 148.7 136.1 120.9 98.3 56.7 22.7 3.8 0.0 
733.3 580.8 496.4 491.4 509.0 530.4 541.8 546.8 539.2 519.1 495.1 469.9 448.5 429.6 412.0 400.6 389.3 376.7 365.4 
340.2 316.2 299.9 283.5 267.1 248.2 229.3 211.7 194.0 189.0 166.3 146.1 124.7 104.6 81.9 60.5 26.5 2.5 0.0 
733.3 567.0 485.1 490.1 512.8 529.2 544.3 544.3 529.2 506.5 480.0 453.6 433.4 415.8 400.6 389.3 374.2 352.8 333.9 
316.2 298.6 281.0 263.3 245.7 230.6 215.4 199.1 182.7 176.4 160.0 143.6 123.5 100.8 74.3 46.6 17.6 2.5 0.0 
733.3 556.9 483.8 490.1 514.0 532.9 543.0 539.2 521.6 495.1 464.9 441.0 422.1 405.7 396.9 379.2 350.2 317.5 304.9 
293.6 274.7 260.8 248.2 230.6 218.0 202.8 189.0 170.1 165.0 152.4 134.8 115.9 95.8 78.1 41.6 18.9 1.3 0.0 
733.3 551.8 482.5 492.6 515.3 535.5 541.8 538.0 517.8 487.6 457.3 432.1 414.5 401.9 394.3 366.6 328.8 302.4 292.3 
278.4 265.8 248.2 233.1 219.2 209.1 197.8 183.9 166.3 163.8 151.2 134.8 114.7 95.8 75.6 44.1 18.9 1.3 0.0 
733.3 551.8 482.5 492.6 516.6 534.2 541.8 536.7 517.8 483.8 454.8 432.1 413.2 403.2 393.1 365.4 328.8 301.1 293.6 
278.4 264.6 246.9 233.1 216.7 209.1 197.8 182.7 166.3 163.8 152.4 133.5 112.1 94.5 65.5 46.6 16.4 1.3 0.0 
